IESNA:LM-63-2002
[TEST]P1645422
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3D-722-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 159W 70CRI 2200K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (48) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.33A 159.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17461.1
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 159.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2818.5 2637.5 2518.0 2425.7 2292.7 2234.8 2324.7 2505.7 2759.4 3056.1 3399.6 3766.6 4142.1 4559.5 4951.1 
5425.1 5763.7 6040.8 6253.8 6341.2 6312.9 6069.1 5351.3 4953.5 4727.0 4426.5 3817.0 2771.7 1827.3 1140.2 757.3 
455.6 208.1 123.1 49.3 0.0 0.0 
2818.5 2622.7 2510.6 2415.8 2285.3 2234.8 2330.9 2511.9 2766.7 3061.0 3414.4 3785.0 4155.7 4548.4 4967.1 
5420.2 5798.2 6072.8 6296.9 6388.0 6375.7 6138.1 5467.0 5039.7 4828.0 4528.7 3911.9 2861.6 1888.8 1183.3 786.8 
480.2 236.4 135.4 57.9 0.0 0.0 
2818.5 2639.9 2515.6 2434.3 2319.8 2249.6 2318.5 2479.9 2696.6 2972.4 3307.3 3661.9 4032.5 4430.2 4841.5 
5270.0 5700.9 6082.7 6436.0 6670.0 6757.4 6748.8 6452.0 5870.9 5548.3 5246.6 4640.8 3554.8 2285.3 1427.1 
949.3 604.6 333.7 221.6 93.6 0.0 0.0 
2818.5 2648.5 2541.4 2467.5 2364.1 2291.5 2316.1 2429.4 2619.0 2849.2 3128.7 3464.9 3807.2 4170.4 4554.6 
4959.7 5411.6 5898.0 6381.9 6799.3 7120.6 7325.0 7379.2 7318.9 7153.9 6836.2 6335.1 5382.0 3495.7 2084.6 
1215.3 772.0 440.8 219.2 82.5 0.0 0.0 
2818.5 2670.7 2564.8 2497.1 2428.1 2361.6 2344.4 2401.0 2521.7 2700.3 2926.8 3186.6 3466.1 3788.7 4143.3 
4499.2 4915.4 5391.9 5928.7 6498.8 6976.6 7366.9 7672.3 7922.2 8162.3 8384.0 8492.3 8102.0 6588.7 3893.4 
1801.4 797.9 424.8 181.0 66.5 1.2 0.0 
2818.5 2702.7 2605.4 2542.6 2503.2 2461.4 2439.2 2460.1 2520.5 2632.5 2786.4 2956.4 3148.4 3378.7 3663.1 
3935.3 4270.2 4683.9 5161.6 5733.0 6314.1 6863.3 7380.4 7873.0 8471.4 9175.7 9951.4 10576.9 10307.3 8158.6 
4415.5 1725.1 600.9 291.8 94.8 2.5 0.0 
2818.5 2731.0 2648.5 2599.3 2578.4 2574.7 2579.6 2598.1 2633.8 2695.3 2797.5 2929.3 3040.1 3143.5 3298.7 
3516.6 3771.5 4089.2 4518.9 5053.3 5692.3 6352.3 7067.7 7781.9 8529.3 9468.7 10536.3 11635.8 12096.3 10914.3 
8296.5 4842.7 1707.8 614.4 231.5 20.9 0.0 
2818.5 2732.3 2652.2 2604.2 2584.5 2584.5 2594.4 2614.1 2648.5 2710.1 2814.8 2944.1 3048.7 3141.1 3288.8 
3499.4 3733.3 4051.0 4479.5 4995.4 5651.7 6328.9 7028.3 7785.5 8529.3 9465.0 10525.2 11640.8 12111.1 10954.9 
8427.1 5180.1 1786.6 630.4 242.6 22.2 0.0 
2818.5 2747.0 2694.1 2663.3 2662.1 2681.8 2718.7 2758.1 2808.6 2873.9 2990.8 3115.2 3169.4 3229.7 3357.8 
3524.0 3739.5 4054.7 4482.0 5004.0 5618.4 6321.5 7066.5 7828.6 8606.8 9495.8 10463.6 11272.6 11397.0 10253.1 
8217.7 5209.7 2108.0 535.6 232.7 32.0 0.0 
2818.5 2782.8 2764.3 2769.2 2801.2 2850.5 2901.0 2956.4 3016.7 3100.4 3212.5 3281.4 3314.7 3381.2 3489.5 
3658.2 3866.3 4234.5 4681.4 5224.4 5938.6 6697.1 7509.7 8392.6 9344.4 10365.1 11273.8 11846.4 11489.3 10096.7 
7914.8 4132.3 1312.6 480.2 209.3 57.9 0.0 
2818.5 2817.2 2833.2 2875.1 2949.0 3043.8 3137.4 3238.3 3345.5 3461.2 3597.9 3670.5 3744.4 3850.3 3999.3 
4207.4 4485.6 4828.0 5241.7 5714.5 6227.9 6801.7 7381.7 8084.8 8798.9 9497.1 9958.8 9983.4 8885.1 7300.4 
5086.5 2130.2 672.3 286.9 105.9 32.0 0.0 
2818.5 2839.4 2870.2 2928.0 3022.9 3131.2 3239.6 3349.2 3455.0 3574.5 3696.4 3745.6 3786.3 3842.9 3909.4 
4004.2 4140.9 4313.3 4534.9 4802.1 5108.7 5436.2 5798.2 6255.0 6732.8 7139.1 7309.0 7120.6 6082.7 4901.8 
3411.9 1467.7 491.3 246.3 120.7 44.3 0.0 
2818.5 2832.0 2873.9 2944.1 3043.8 3150.9 3255.6 3347.9 3426.7 3504.3 3570.8 3570.8 3540.0 3512.9 3471.1 
3434.1 3419.3 3408.3 3391.0 3363.9 3329.5 3290.0 3283.9 3357.8 3496.9 3602.8 3515.4 3105.4 2281.6 1615.5 
1014.6 520.8 301.7 174.8 99.7 39.4 0.0 
2818.5 2868.9 2924.4 2990.8 3075.8 3144.8 3189.1 3207.6 3184.2 3115.2 2999.5 2802.5 2526.6 2193.0 1790.3 
1439.4 1135.3 938.3 839.8 795.4 772.0 756.0 733.9 717.9 731.4 742.5 715.4 662.4 571.3 474.1 395.2 309.1 222.9 141.6 
77.6 24.6 0.0 
2818.5 2897.3 2947.7 2989.6 3024.1 3025.3 2968.7 2838.2 2620.2 2341.9 2015.6 1637.6 1296.6 1089.7 991.2 946.9 
921.0 908.7 906.2 906.2 903.8 893.9 873.0 842.2 812.7 799.1 770.8 708.0 608.3 483.9 385.4 304.1 214.2 128.1 76.3 19.7 
0.0 
2818.5 2909.6 2947.7 2955.1 2928.0 2827.1 2616.5 2341.9 2023.0 1661.0 1358.1 1196.8 1130.3 1099.6 1073.7 1056.5 1054.0 
1062.6 1083.5 1106.9 1130.3 1146.3 1151.3 1131.6 1090.9 1031.8 945.6 848.4 730.2 572.6 413.7 275.8 183.5 123.1 64.0 12.3 0.0 
2818.5 2921.9 2937.9 2901.0 2785.2 2559.9 2260.7 1929.5 1595.8 1364.3 1279.3 1243.6 1209.1 1175.9 1147.6 1127.9 
1126.6 1155.0 1177.1 1167.3 1167.3 1168.5 1136.5 1071.2 1009.7 955.5 889.0 804.0 704.3 593.5 453.1 314.0 220.4 139.1 60.3 8.6 
0.0 
2818.5 2910.8 2908.3 2827.1 2628.8 2334.6 2014.4 1688.1 1443.1 1374.1 1355.7 1327.3 1281.8 1226.4 1183.3 1157.4 
1105.7 1034.3 1026.9 1004.7 958.0 960.4 966.6 978.9 987.5 978.9 960.4 930.9 885.3 806.5 629.2 482.7 339.8 200.7 83.7 4.9 
0.0 
2818.5 2907.1 2887.4 2770.4 2505.7 2193.0 1844.5 1556.4 1451.7 1445.6 1435.7 1404.9 1353.2 1286.7 1219.0 1081.1 
987.5 925.9 841.0 822.5 818.8 831.1 858.2 877.9 868.1 845.9 817.6 780.6 732.6 672.3 557.8 465.4 371.9 231.5 98.5 4.9 
0.0 
2818.5 2907.1 2880.0 2718.7 2431.8 2089.5 1754.6 1525.6 1497.3 1512.0 1510.8 1483.7 1430.8 1356.9 1187.0 1036.8 
927.2 801.6 756.0 735.1 730.2 735.1 742.5 733.9 692.0 668.6 648.9 621.8 578.7 529.5 456.8 382.9 300.4 208.1 93.6 3.7 
0.0 
2818.5 2882.5 2848.0 2696.6 2372.7 2035.3 1704.1 1517.0 1517.0 1541.6 1549.0 1528.1 1485.0 1392.6 1185.7 1018.3 
863.1 773.3 743.7 748.6 800.3 812.7 736.3 735.1 672.3 663.7 630.4 599.6 562.7 483.9 408.8 327.5 242.6 167.5 69.0 3.7 
0.0 
2818.5 2870.2 2839.4 2683.0 2372.7 2035.3 1704.1 1515.7 1519.4 1545.3 1552.7 1536.7 1494.8 1388.9 1189.4 1010.9 
861.9 770.8 743.7 757.3 828.7 836.1 737.6 743.7 674.8 674.8 631.7 594.7 551.6 467.9 394.0 318.9 227.8 141.6 65.3 3.7 
0.0 
